IESNA:LM-63-2002
[TEST]P1295711
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3D1WMH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3D1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]973
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
6730.9 6673.9 6505.7 6264.5 5968.5 5645.6 5285.7 4888.5 4425.1 3966
3485.9 2975 2464.8 2032.6 1619.5 1278.2 1008.9 795.9 639.5 520
426.8 356.8 297.9 247.7 206.6 171.6 112.2 77.2 47.6 32.7
20.9 14.5 9.9 6.8 4.6 2.3 1.1 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0 0
0 0
